IESNA:LM-63-2002
[TEST]P1386489
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1C-735-U-T2R
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 52W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.43A 52.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]10.1%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6792.4
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 52.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
913.8 1139.9 1314.2 1455.5 1554.4 1631.4 1637.7 1606.2 1596.8 1653.4 1807.2 2063.2 2381.9 2653.5 2827.8 3002.1 
3132.4 3192.1 3193.7 3107.3 2918.9 2344.2 1870.0 1518.3 1122.6 825.9 533.8 359.6 342.3 271.6 207.3 175.9 138.2 98.9 
34.5 6.3 1.6 0.0 
913.8 1133.6 1306.4 1446.1 1554.4 1626.7 1639.2 1614.1 1606.2 1656.5 1804.1 2075.7 2380.3 2647.3 2829.4 2992.7 
3123.0 3193.7 3185.8 3107.3 2934.6 2410.2 1885.7 1556.0 1144.6 827.5 540.1 370.6 343.9 274.8 212.0 177.4 142.9 102.1 
39.3 7.9 1.6 0.0 
913.8 1128.9 1300.1 1439.8 1552.9 1632.9 1662.8 1647.1 1639.2 1680.0 1802.5 2039.6 2316.0 2578.2 2763.4 2909.5 
3038.2 3116.7 3132.4 3085.3 2944.0 2647.3 2085.1 1676.9 1260.8 901.3 613.9 414.5 378.4 296.8 226.1 188.4 158.6 
114.6 78.5 22.0 3.1 0.0 
913.8 1113.2 1278.1 1419.4 1540.3 1640.8 1694.2 1698.9 1703.6 1733.4 1815.1 1970.5 2204.5 2449.4 2652.0 2777.6 
2887.5 2980.1 3024.1 3020.9 2956.6 2799.6 2477.7 2052.2 1571.7 1097.5 783.5 499.3 460.1 340.7 243.4 194.7 161.7 
108.3 75.4 31.4 3.1 0.0 
913.8 1103.8 1268.7 1400.6 1529.3 1642.4 1733.4 1774.3 1793.1 1819.8 1879.5 1976.8 2119.7 2316.0 2502.8 2653.5 
2774.4 2863.9 2936.2 2973.8 2955.0 2896.9 2766.6 2482.4 2078.9 1640.8 1108.5 742.7 661.0 449.1 292.0 191.6 146.0 
114.6 75.4 28.3 3.1 0.0 
913.8 1078.7 1224.7 1366.0 1496.3 1623.5 1739.7 1819.8 1868.5 1906.1 1954.8 2034.9 2140.1 2272.0 2430.6 2593.9 
2725.8 2840.4 2917.3 2975.4 3016.2 3011.5 2972.3 2884.3 2678.7 2341.1 1918.7 1369.2 1212.1 742.7 455.3 276.3 
191.6 131.9 59.7 22.0 4.7 0.0 
913.8 1058.3 1185.5 1315.8 1438.2 1570.1 1695.7 1810.4 1896.7 1969.0 2031.8 2094.6 2173.1 2284.5 2399.2 2557.8 
2711.6 2868.6 2994.3 3099.5 3184.2 3276.9 3309.8 3331.8 3344.4 3247.0 3022.5 2358.3 2267.3 1830.8 1070.8 601.4 
315.6 149.2 67.5 28.3 7.9 0.0 
913.8 1023.7 1124.2 1242.0 1351.9 1472.8 1593.7 1719.3 1830.8 1937.5 2038.0 2127.5 2212.3 2292.4 2380.3 2477.7 2590.7 
2721.0 2868.6 3017.8 3173.2 3333.4 3514.0 3611.3 3700.8 3773.0 3490.4 3231.3 3198.4 2922.0 2380.3 1862.2 
1063.0 381.5 166.4 51.8 11.0 0.0 
913.8 979.8 1061.4 1150.9 1243.5 1342.5 1438.2 1541.9 1645.5 1755.4 1870.0 1981.5 2093.0 2221.7 2350.5 2469.8 2603.3 
2744.6 2898.5 3071.2 3256.5 3490.4 3790.3 3980.3 4201.7 4347.7 4204.8 4336.7 4343.0 4226.8 3920.6 3335.0 
1958.0 814.9 212.0 42.4 12.6 0.0 
913.8 976.6 1050.4 1130.5 1220.0 1318.9 1406.8 1508.9 1600.0 1705.2 1819.8 1926.6 2042.7 2165.2 2295.5 2421.2 2560.9 
2705.3 2862.4 3044.5 3248.6 3504.5 3812.3 4016.4 4253.5 4407.4 4292.8 4452.9 4463.9 4333.6 4072.9 3474.7 
1912.4 711.3 185.3 36.1 12.6 0.0 
913.8 942.1 981.3 1039.4 1100.7 1165.0 1240.4 1309.5 1384.9 1471.2 1552.9 1634.5 1725.6 1818.2 1928.1 2025.5 2133.8 2251.6 
2388.2 2546.8 2724.2 2980.1 3214.1 3407.2 3658.4 3738.5 3689.8 3807.6 3793.5 3587.8 3248.6 2667.7 1284.4 301.5 
75.4 22.0 12.6 0.0 
913.8 923.2 943.7 975.1 1017.4 1067.7 1116.4 1171.3 1231.0 1292.2 1355.0 1419.4 1482.2 1554.4 1626.7 1697.3 1769.5 1852.8 
1951.7 2066.3 2213.9 2410.2 2559.3 2719.5 2892.2 2922.0 2867.1 2868.6 2818.4 2582.9 2256.3 1764.8 800.8 224.5 
69.1 23.6 12.6 0.0 
913.8 899.7 893.4 904.4 923.2 946.8 976.6 1011.2 1045.7 1081.8 1117.9 1149.3 1179.2 1209.0 1235.7 1254.5 1270.2 1285.9 1296.9 
1322.1 1366.0 1402.1 1403.7 1394.3 1377.0 1293.8 1205.9 1063.0 1028.4 833.7 615.5 449.1 229.2 117.8 48.7 22.0 12.6 0.0 
913.8 854.2 810.2 780.4 767.8 761.5 767.8 774.1 785.1 794.5 797.6 792.9 780.4 764.7 739.5 706.6 664.2 618.6 577.8 
541.7 504.0 472.6 442.8 416.1 387.8 353.3 314.0 282.6 271.6 232.4 186.8 141.3 95.8 64.4 39.3 18.8 9.4 0.0 
913.8 813.3 736.4 687.7 670.4 678.3 694.0 706.6 717.6 719.1 712.8 697.1 675.2 646.9 620.2 587.2 554.3 522.9 493.0 
460.1 417.7 383.1 356.4 340.7 329.7 326.6 310.9 292.0 288.9 266.9 224.5 177.4 117.8 67.5 42.4 20.4 7.9 0.0 
913.8 780.4 679.9 639.0 643.8 662.6 681.4 694.0 697.1 690.9 672.0 646.9 620.2 593.5 565.2 541.7 515.0 482.0 447.5 
414.5 391.0 375.3 364.3 353.3 343.9 332.9 315.6 284.2 277.9 259.1 230.8 171.1 136.6 83.2 39.3 17.3 6.3 0.0 
913.8 749.0 642.2 618.6 637.5 659.5 679.9 687.7 683.0 665.7 642.2 613.9 587.2 563.7 540.1 511.9 491.5 471.0 442.8 
422.4 408.2 392.5 361.1 339.1 323.4 307.7 288.9 266.9 260.6 238.7 185.3 169.6 150.7 122.5 70.7 28.3 4.7 0.0 
913.8 723.8 618.6 612.4 634.3 661.0 675.2 681.4 672.0 646.9 617.1 585.7 559.0 535.4 513.4 499.3 485.2 469.5 455.3 
423.9 394.1 373.7 353.3 332.9 309.3 285.8 263.8 241.8 235.5 207.3 182.1 155.4 130.3 102.1 75.4 33.0 3.1 0.0 
913.8 706.6 604.5 610.8 639.0 659.5 678.3 678.3 659.5 631.2 598.2 565.2 540.1 518.1 499.3 485.2 466.3 439.6 416.1 
394.1 372.1 350.1 328.2 306.2 287.3 268.5 248.1 227.7 219.8 199.4 179.0 153.9 125.6 92.6 58.1 22.0 3.1 0.0 
913.8 694.0 602.9 610.8 640.6 664.2 676.7 672.0 650.0 617.1 579.4 549.5 526.0 505.6 494.6 472.6 436.5 395.7 380.0 
365.8 342.3 325.0 309.3 287.3 271.6 252.8 235.5 212.0 205.7 190.0 168.0 144.5 119.3 97.3 51.8 23.6 1.6 0.0 
913.8 687.7 601.4 613.9 642.2 667.3 675.2 670.4 645.3 607.6 570.0 538.6 516.6 500.9 491.5 456.9 409.8 376.8 364.3 
347.0 331.3 309.3 290.5 273.2 260.6 246.5 229.2 207.3 204.1 188.4 168.0 142.9 119.3 94.2 55.0 23.6 1.6 0.0 
913.8 687.7 601.4 613.9 643.8 665.7 675.2 668.9 645.3 602.9 566.8 538.6 515.0 502.4 489.9 455.3 409.8 375.3 365.8 
347.0 329.7 307.7 290.5 270.1 260.6 246.5 227.7 207.3 204.1 190.0 166.4 139.7 117.8 81.6 58.1 20.4 1.6 0.0 
